Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9298-21.03 - Quickbox ECON® 3x1
Bill of material
9298-21.03
CNSORDERNO
Order number
9298-21.03
ENO
E number
372631309
BZ
Designation
Quickbox ECON® - 3x1, air-tight, for cavity walls
LOD
Level of Details
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox ECON 3x1 Air-tight 2K cavity wall box for light or cavity wall construction Length x Width x Depth: 205 x 83 x 65 mm Made of ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of M20 conduit entries: 8x combination: 3x1 Art. No.: 9298-21.03 / E No 372 631 309
M
Material
ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
3x1
FR
Cut hole Ø
83 mm
L
Length
205 mm
B
Width
83 mm
T
Depth
65 mm
RF
Conduit entries M20
8 mm
CNSMASSEXACT
Individual net weight
105 g
CNSVOLUMEEXACT
Single volume
1.29 l
CNSEAN
EAN code
7611614244686
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9254-78 - O-range ECON® 3 Three-gang junction box
    KAISER
    9069-75 - One-gang box sound insulation 68 halogen-free
    KAISER
    9266-77 - O-range ECON® conduit one-gang junction box
    KAISER
    9798-77.03 - SOUND INSULATION BOX
    AGRO
    9798-77.03 - SOUND INSULATION BOX
    AGRO
    9499-77.03 - Quickbox Maxi HWD 90
    KAISER
    9298-21.02 - Quickbox ECON® 2x1
    KAISER
    9298-21 - One-gang box for Swiss accessories ECONⓇ
Previews
3D
Dimension
2D
Download CAD models