Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9300-01 - Instal. hsg Thermox® f. hollow ceilings
Bill of material
9300-01
CNSORDERNO
Art. No.
9300-01
BZ
Designation
Instal. hsg Thermox® f. hollow ceilings, for ceiling exit Ø 68 mm, Ø 120 x 90 mm
LOD
Level of details
LDM
Installation diameter luminaire / loudspeaker
68 mm
T
Depth
90 mm
FUR
for panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
RSEB
installation from rear, cut hole Ø
79 mm
CNSMASSEXACT
Individual net weight
129 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN code
4013456130814
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, plastic, for LV/HV halogen luminaire Exit opening ____________ mm (max. diameter 86 mm) (with square or rectangular cut-out Diagonal max. 86 mm) Luminaire installation height LV/HV________ mm (max 65/70 mm) Wattage max. 35 W with AL reflector (not suitable for cool beam lamps (Cool Beam) Housing installation height 90 mm for front and rear installation in hollow ceiling Manufacturer/Type: Kaiser/ThermoX 9300-01
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models