Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9300-22 - Instal. hsg Thermox® f. hollow ceilings
Bill of material
9300-22
CNSORDERNO
Art. No.
9300-22
BZ
Designation
Instal. hsg Thermox® f. hollow ceilings, for ceiling exit up to Ø 86 mm, with mineral fibreboard, Ø 120 x 90 mm
LOD
Level of details
LDM
Installation diameter luminaire / loudspeaker
0-86 mm
T
Depth
90 mm
FUR
for panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120 mm
CNSMASSEXACT
Individual net weight
241 g
CNSVOLUMEEXACT
Single volume
2.03 l
CNSEAN
EAN code
4013456470347
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
ThermoX® universal housing with mineral fibreboard time-saving, without plastering process, if necessary close joint Ceiling exit (CE) up to 86 mm possible Heat deformation resistance up to 220°C max. Installation height LV luminaires 65 mm, HV luminaires and LED luminaires 70 mm Wattage LV max. 35 W with AL reflector / 20 W Cool-Beam wattage HV max. 35 W with AL reflector (base GU 10) /20 W Cool-Beam wattage LED max. 6,6 W Installation diameter luminaire / loudspeaker: 0-86 mm Depth 90 mm for panel thickness 7 - 40 mm front installation cut hole Ø 120 mm
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models