Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
9330 - Transition Tee
Bill of material
9330
PN
Part No.
9330
DESC
Description
Transition Tee
COL
Color
Black
W
Weight
.075 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    80/20
    9005 - 1'' Square - Single Flanged Tube
    80/20
    9160, 9260 - Cross Connector
    80/20
    9120, 9220 - 2 Way Corner
    80/20
    9130, 9230 - 3 Way Tee
    80/20
    9180, 9280 - 5 Way Junction
    80/20
    9140, 9240 - Straight 90 deg Base Connector
    80/20
    9115, 9215 - 2 Way Connector
    80/20
    9170, 9270 - 4 Way Connector
    80/20
    9242 - Corner 90 deg Base Connector
    80/20
    9150, 9250 - 3 Way Corner
    80/20
    9030 - 1'' Square Right Angle - Double Twin Flanged Tube
    80/20
    9153, 9253 - 3 Way Caster or Spacer Corner
    80/20
    9190, 9290 - 6 Way Junction
    80/20
    2292, 2296 - Furniture Style Casters
Previews
3D
Dimension
2D
Download CAD models