Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bimba Products
Description
934 - Acro Pneumatic Pinch Valve
Bill of material
934CN-SABP5-094-0750
PN
Part No.
934CN-SABP5-094-0750
MODEL
Model No.
934
STATE
State
S
Sensor Option
PG
Max Pinch Gap
Inch
W
Weight
15 oz. (425g)
OPR
Operating Pressure Range
60-125 psig
TODR
Tube OD Range
0.500-0.750 in. (12.7-19.1 mm)
STH
Supported Tube Hardness
Up to 85 Durometer Shore A
MO
Mounting Options
Panel or Base
PS
Protective Seals
Panel
SDS
Supplied Default State
Normally Closed
OTS
Off-the-shelf
Off-the-shelf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models