Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
9350, 9351 - Threaded End Bracket
Bill of material
9350
PN
Part No.
DESC
Description
THRD
Thread Size
A
1.000 Inch
B
0.875 Inch
C
0.875 Inch
D
1.125 Inch
E
0.031 Inch
T
0.093 Inch
W
Weight
lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models