Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
935419 - DK-LS-36
Stückliste
935419
DK_LS_36
DK-LS-36
MANUID
Artikelnummer des Herstellers
935419
DESCSHORT
Kurzbeschreibung
DK-LS-36
EAN
4047526384661
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
PLATTE
Plattengröße
200 x 160 mm
WEIGHT
Stückgewicht (kg)
6.080 kg
PRODUKTTYP
Produkttyp
Drehkranz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    935425 - DK-LS-38
    Murrplastik
    Drehlager
    Blickle
    940687 - DK-LS-3
    Blickle
    935414 - DK-LS-35
    Blickle
    942239 - DK-L-3
    Blickle
    952541 - DK-LUH-3
    SKF
    BC1_001_101 - Cylindrical roller bearings, single row
    SKF
    BB1_001_101 - Deep groove ball bearings
    Rollenbau
    Plattendrucklager
Previews
3D
2D
Download CAD models