Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
935425 - DK-LS-38
Stückliste
935425
DK_LS_38
DK-LS-38
MANUID
Artikelnummer des Herstellers
935425
DESCSHORT
Kurzbeschreibung
DK-LS-38
EAN
4047526384678
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
PLATTE
Plattengröße
255 x 200 mm
WEIGHT
Stückgewicht (kg)
14.721 kg
PRODUKTTYP
Produkttyp
Drehkranz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Murrplastik
    Drehlager
    Rollenbau
    Plattendrucklager
    Blickle
    935414 - DK-LS-35
Previews
3D
2D
Download CAD models