Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
94 Pneumatic Series (to 1590 lb/ea)
Bill of material
94SF16809SBBLS
PN
Part Number
94SF16809SBBLS
SER
Series
94 Pneumatic Series
MO
Fastening Type
SIZE
Fastening Size
7-1/2'' x 6-1/2''
TT
Wheel Type
SF - Pneumatic (Black)
D
Wheel Diameter
Inch
W
Tread Width
5 Inch
WB
Bearing Type
Taperd Roller
BR
Brake Type
SLO
Swivel Lock
CAP
Capacity
1300 lbs.
H
Mount Height
19 1/8 Inch
SL
Swivel Lead
4 Inch
R
Swivel Radius
12 1/4 Inch
WEIGHT
Weight
44 1/4 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models