Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
940BLA
Bill of material
940BLA-LZ75
CNSORDERNO
Order number
940BLA-LZ75
AW
Available wheels
D
Diameter of wheel
75
H
Height
111~105 mm
T
Thread
M12x1.75 mm
L
Length of thread
20 mm
E
Offset
29~30.3 mm
RT
Radius of turning
70
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    935BBE
    Hammer Caster
    935ER
    Hammer Caster
    935BEA
    Hammer Caster
    420M
Previews
3D
Dimension
2D
Download CAD models