Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
940L
Bill of material
940L-LZ75
CNSORDERNO
Order number
940L-LZ75
AW
Available wheels
D
Diameter of wheel
75
H
Height
108~102 mm
AB
Mounting plate
70x42 mm
XY
Pitch of mounting hole
56x28
P
Diameter of mounting hole
6.5 mm
E
Offset
29~30.3 mm
RT
Radius of turning
70
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    940BBL
    Hammer Caster
    940LA
    Hammer Caster
    940BLA
    Hammer Caster
    940ER
    Hammer Caster
    940BEA
    Hammer Caster
    960BPS
    Hammer Caster
    935BBE
    Hammer Caster
    960HPS
    Hammer Caster
    960HPR
    Hammer Caster
    940BBE
    Nansin
    80 Series
Previews
3D
Dimension
2D
Download CAD models