Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9435-01 - Flamox®-S30E fire-protection housing for
Bill of material
9435-01
CNSORDERNO
Art. No.
9435-01
BZ
Type
Flamox®-S30E fire-protection housing for
LOD
Level of Details
L
Length
500 mm
B
Width
320 mm
T
Depth
220 mm
DZ
DIBt approval
Z-19.15-1623
AO
Exit opening Ø
<=240 mm
LHMAX
Max. luminaire or loudspeaker installation height
200 mm
VKFZ
VKF approval
14825 mm
ENO
E-Number
920 848 109
CNSMASSEXACT
Individual net weight
7700 g
CNSVOLUMEEXACT
Single volume
46.6 l
CNSEAN
EAN-Code
4013456470323
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models