Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-01 - Fire prot. cable sealing system LS 90
Bill of material
9459-01
CNSORDERNO
Art. No.
9459-01
BZ
Type
Fire prot. cable sealing system LS 90
LOD
Level of Details
INSTH
Installation opening (cavity wall)
20 mm
INSTM
Installation opening (masonry)
20 mm
FUR
for cables
5 - 15 mm
MINW
Min. wall thickness
100 mm
ETAZ
ETA approval
applied for
VKFZ
VKF approval
21044
ENO
E-Nummer
121 814 608
CNSMASSEXACT
Individual net weight
7 g
CNSVOLUMEEXACT
Single volume
0.21 l
CNSEAN
EAN-Code
4013456536234
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    9463-50 - Fire protection ceiling box HWD 30
    HELIA
    9464-50 - Fire prot. ceil. one-gang junction box
    HELIA
    9459-02 - Fire prot. conduit sealing system RS 90
    KAISER
    1055-26 - Gerätedose UP¹ ECON® Fix
    Spelsberg
    Abox-i 350-L/sw
    Spelsberg
    SVi H 12P-g
    Ipf Electronic
    Cable sockets / connectors for self-assembly
    Spelsberg
    Mini 25-L
    KAISER
    9268-74 - Electronics box O-range ECON® Flex
    KAISER
    9098-77.06 - Quickbox H1 3x2
    Spelsberg
    P 71 DATA
    KAISER
    9459-01 - Fire prot. cable sealing system LS 90
    PHOENIX CONTACT
    2316433 - FB2-S1-12SP-S-0-16-00-0-0
Previews
3D
Dimension
2D
Download CAD models