Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9459-01 - Fire prot. cable sealing system LS 90
Bill of material
9459-01
CNSORDERNO
Art. No.
9459-01
BZ
Designation
Fire prot. cable sealing system LS 90
LOD
Level of Details
INSTH
Installation opening (cavity wall)
20 mm
INSTM
Installation opening (masonry)
20 mm
FUR
for lines
5 - 15 mm
MINW
Min. wall thickness
100 mm
ETAZ
ETA approval
applied for
VKFZ
VKF approval
21044
ENO
E-Nummer
121 814 608
CNSMASSEXACT
Individual net weight
7 g
CNSVOLUMEEXACT
Single volume
0.21 l
CNSEAN
EAN-Code
4013456536234
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models