Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9459-04 - Fire protection box sealing system DS 90/120 mm
Bill of material
9459-04
CNSORDERNO
Art. No.
9459-04
BZ
Designation
Box sealing system DS 90 / 120 mm
LOD
Level of Details
FRASLOCH
Cut hole Ø
120 mm
MINW
Min. wall thickness
100 mm
LF
Cable entries
Full capacity (Inner diameter 74 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
23396
ENO
E-Number
121 819 018
CNSMASSEXACT
Individual net weight
570.1 g
CNSVOLUMEEXACT
Single volume
4.63 l
CNSEAN
EAN-Code
4013456537156
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9071-01 - Junction box
    KAISER
    9459-03 - Fire protection box sealing system DS 90
    KAISER
    9074-01 - Cavity wall one-gang junction box
    KAISER
    1159-90 - Interior Insulation box
    KAISER
    9459-02 - Fire prot. conduit sealing system RS 90
    LAPP
    SKINTOP® DV - Sealing plug in CR
    LAPP
    SKINTOP® SD - Dust protection plug in PE fome
    LAPP
    SKINTOP® SD-M - Dust protection plug in PE fome
    KAISER
    1159-60 - Telescope equipment carrier
Previews
3D
Dimension
2D
Download CAD models