Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9459-05 - Fire prot., ceiling seal DS 90/74 mm
Bill of material
9459-05
CNSORDERNO
Art. No.
9459-05
BZ
Type
Fire prot., ceiling seal DS 90/74 mm
LOD
Level of Details
EO
Installation opening Ø
100 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Maximum population (Inner diameter 40 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25349
PVCR
PVC conduits up to
M40
ENO
E-Nummer
121 819 035
CNSMASSEXACT
Individual net weight
616 g
CNSVOLUMEEXACT
Single volume
4.131 l
CNSEAN
EAN-Code
4013456544697
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2316417 - FB2-S1-12SP-T-0-16-00-0-0
    KAISER
    1265-11 - B1 one-gang junction box
    Eaton Crouse-Hinds
    Vaporgard Series - LED Luminaires
    KAISER
    9912.01 - Flush-mounting junction box
    HARTING
    Blind grommet Y-Junction Box
    KAISER
    1299-66 - Installation housing HaloX® 180/250, Prefix® installation set 4-way, wall installation
    HELIA
    9909.01 - Flush mounting junction box
    HELIA
    9908.01 - Flush mounting junction box
    HELIA
    9907 - Flush mounting junction box
    HELIA
    9907.21 - Flush mounting junction box KRFG-tubes
    HELIA
    9908.21 - Flush mounting junction box
Previews
3D
Dimension
2D
Download CAD models