Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9459-06 - Fire protection ceiling seal DS 90/120 mm
Bill of material
9459-06
CNSORDERNO
Art. No.
9459-06
BZ
Designation
Fire protection ceiling seal DS 90/120 mm
LOD
Level of Details
EO
Installation opening Ø
150 mm
DS
Ceiling thickness
150 - 300 mm
LF
Cable entries
Full capacity (Inner diameter 74 mm)
ETAZ
ETA approval
ETA-14/0159
VKFZ
VKF approval
25347 / 25348
PVCR
PVC conduits up to
M50
ENO
E-Nummer
121 819 048
CNSMASSEXACT
Individual net weight
1360 g
CNSVOLUMEEXACT
Single volume
14.322 l
CNSEAN
EAN-Code
4013456544703
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models