Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9463-01 - Fire protection one-gang box HWD 90
Bill of material
9463-01
CNSORDERNO
Art. No.
9463-01
BZ
Type
Fire protection one-gang box HWD 90
LOD
Level of Details
T
Depth
44 mm
FL
Cut hole Ø
74 mm
FUR
For panel thickness
7 - 40 mm
ABSTAND
Combination distance through single separation of the pre-embossed edge
71 mm
LF
Cable entries of up to Ø 11.5 mm
2
DIBTZ
DIBt approval
Z-19.21-1788
CNSMASSEXACT
Individual net weight
60.7 g
CNSVOLUMEEXACT
Single volume
0.466 l
CNSEAN
EAN-Code
4013456531659
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    9463-50 - Fire protection ceiling box HWD 30
    Spelsberg
    i 12-L/gn
    KAISER
    1155-65 - Stufenloser Putzausgleich-Rahmen UP¹
    KAISER
    1555-88 - Screened one-gang junction box
    AGRO
    9801 - On-wall junction box IP 54
    KAISER
    9254-78 - O-range ECON® 3 Three-gang junction box
    HELIA
    74 - Flush-mounting, one-gang box
Previews
3D
Dimension
2D
Download CAD models