Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9463-15 - One-gang box HWD B15
Bill of material
9463-15
CNSORDERNO
Art. No.
9463-15
BZ
Designation
Fire protection one-gang box HWD B15, for shipbuilding walls B15
LOD
Level of details
INFOTEXT
Infotext
One-gang junction box HWD B15 for shipbuilding walls B15 with category B 15 partition (9463-15) for panel thickness 7 - 40 mm, depth 44 mm, cut hole diameter 74 mm, device screw spacing 60 mm, 2 cable entries up to diameter 11.5 mm, halogen-free, combination distance simply by removing the pre-embossed edge 71 mm Manufacturer / Type Kaiser 9463-15
T
Depth
44 mm
FR
Cut hole Ø
74 mm
KA
Combination distance through simple separation of the pre-embossed edge
71 mm
GSAB
Device screw spacing
60 mm
LF13
Cable entries up to Ø 13 mm
4
FP
for panel thickness
7 - 40 mm
CNSMASSEXACT
Individual net weight
63.8 g
CNSVOLUMEEXACT
Single volume
0.466 l
CNSEAN
EAN code
4013456533554
ETIM40
ETIM 40
EC002601
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models