Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9463-50 - Fire protection ceiling box HWD 30
Bill of material
9463-50
CNSORDERNO
Art. No.
9463-50
BZ
Type
Fire protection ceiling box HWD 30
LOD
Level of Details
T
Depth
44 mm
FL
Cut hole Ø
74 mm
ABSTAND
Fixing screw spacing
60 mm
LF
Cable entries of up to Ø 11.5 mm
2
DIBTZ
DIBt approval
Z-19.21-1788
CNSMASSEXACT
Individual net weight
60.7 g
CNSVOLUMEEXACT
Single volume
0.466 l
CNSEAN
EAN-Code
4013456533479
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    9464-50 - Fire prot. ceil. one-gang junction box
    HELIA
    9459-02 - Fire prot. conduit sealing system RS 90
    HELIA
    9459-01 - Fire prot. cable sealing system LS 90
    KAISER
    1051-00 - One-gang box without support
    KAISER
    9098-77 - One-gang box for Swiss standard accessories
    KAISER
    9069-03 - Cavity wall, one-gang box
    AGRO
    9798-77 - SOUND INSULATION BOX
    KAISER
    1255-01 - B1 one-gang box
Previews
3D
Dimension
2D
Download CAD models