Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9464-02 - Fire protection one-gang junction box
Bill of material
9464-02
CNSORDERNO
Art. No.
9464-02
BZ
Type
Fire protection one-gang junction box
LOD
Level of Details
T
Depth
62 mm
FL
Cut hole Ø
68 mm
FUR
For panel thicknesses up to
40 mm
LF
Cable entries of up to Ø 11.5 mm
6
VERBINDUNGSST
Support connectors for each package
5
ETAZ
ETA approval
ETA-18/0418
CNSMASSEXACT
Individual net weight
38 g
CNSVOLUMEEXACT
Single volume
0.525 l
CNSEAN
EAN-Code
4013456546219
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models