Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9473-95 - Ceiling penetration sealing systems DS 90 / 120 mm and DS 90 / 74 mm
Bill of material
9473-95
CNSORDERNO
Art. No.
9473-95
ENO
E-Number
121819058
BZ
Type
Fire protection, formwork units, Ø 100 mm, height 300 mm
LOD
Level of Details
INFOTEXT
Infotext
fehlt
DM
Diameter
100 mm
DS
Ceiling thickness
150 - 300 mm
CNSMASSEXACT
Weight
43.1 g
CNSVOLUMEEXACT
Volume
6.039 l
CNSEAN
EAN-Code
4013456544925
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models