Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9498-77 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9498-77
CNSORDERNO
Art. No.
9498-77
ENO
E number
155012029
BZ
Designation
Fire prot. one-gang box Quickbox HWD 90, for fire-protection walls EI30-EI90, 83x83x50 mm
LOD
Level of details
INFOTEXT
Infotext
Quickbox HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 86 x 83 x 50 mm Made of IG, PC/ABS, halogen-free, VKD approval 21042 Cut hole Ø: 83mm Combination: 1x1 Art. No.: 9498-77 / E No 155 012 029
MAT
Material
IG, PC / ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
1x1
FR
Cut hole Ø
83 mm
L
Length
83 mm
B
Width
83 mm
T
Depth
50 mm
VKF
VKF approval
21042
CNSMASSEXACT
Individual net weight
77.9 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN code
4013456536425
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models