Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9499-77.02 - Quickbox Maxi HWD 90
Bill of material
9499-77.02
CNSORDERNO
Art. No.
9499-77.02
BZ
Designation
Fire protection cavity wall socket Quickbox® Maxi HWD 90 2x1, Ø83mm, for fire-protection walls EI30-EI90, 145 x 83 x 73.5 mm
LOD
Level of Details
L
Length
145 mm
B
Width
83 mm
T
Depth
73.5 mm
CNSMAT
Material
IG, PC / ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
K
Combination
2x1
FR
Cut hole Ø
83 mm
M25
Tube entries up to M25
2
VKF
VKF approval
26831 / 26846
ENO
E-Number
372632609
CNSMASSEXACT
Individual net weight
169.28 g
CNSVOLUMEEXACT
Single volume
1.467 l
CNSEAN
EAN-Code
7611614276793
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox Maxi HWD 90 For El 30-90 fire walls Length x Width x Height/Depth: 145 x 83 x 73.5 mm Made from IG, PC/ABS, halogen-free, VKF certification 26831 / 26846, glow wire test (GWT) 850°C according to EN 60695-2-11. Cut hole Ø: 83mm M25 conduit entries: 2 Combination: 2x1 Article No.: 9499-77.02 / E-No.: 372 632 609
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models