Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9499-77 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9499-77
CNSORDERNO
Art. No.
9499-77
ENO
E number
372 632 509
BZ
Designation
Fire protection Quickbox Maxi HWD 90 1x1, Ø83mm for fire-protection walls EI30-EI90, 83 x 83 x 73.5 mm
LOD
Level of details
INFOTEXT
Infotext
Quickbox Maxi HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 83 x 83 x 73.5 mm Made of IG, PC/ABS, halogen-free, VKD approval applied for Cut hole Ø: 83mm Conduit combination entries M25: 2 Combination: 1x1 Art. No.: 9499-77 / E No 372 632 509
MAT
Material
IG, PC / ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
1x1
FR
Cut hole Ø
83 mm
M25
Conduit entries up to M25
2
L
Length
83 mm
B
Width
83 mm
T
Depth
74 mm
VKF
VKF approval
26831 / 26846
CNSMASSEXACT
Individual net weight
95 g
CNSVOLUMEEXACT
Single volume
0.668 l
CNSEAN
EAN code
7611614276786
INFOLINK
Data sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models