Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
95 Series V-Groove Wheel Casters Standards - V-Groove Casters
Bill of material
95-06309-26-1
PN
Reference Number
95-06309-26-1
BEARCAP
Capacity (Varies w/ Options Below)
15000 lbs.
SERIES
Series
95
CT
Caster Type
WD
Dia.
Inch
WW
Width
3 Inch
WT
Material
A
A Groove Width
1 3/8 Inch
E
E Groove Depth
11/16 Inch
OH
OAH
9.00 Inch
SL
Swivel Lead
2.25 Inch
BRNG
Bearing
WGHT
Wt.
50.0 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
8.5 Inch
YTPS
Y Top Plate Size
8.5 Inch
XBHS
X Bolt Hole Spacing
7 Inch
YBHS
Y Bolt Hole Spacing
7 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models