Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
95053 - Wheels rubber tyres on die-cast aluminium rims
Bill of material
95053-200501
BEST
Order No.
95053-200501
RL
wheel bearing
ball bearing
B
width
35 mm
B1
width
60 mm
D
diameter
200 mm
D1
diameter
20 mm
TK
load-carrying capacity
450 kg
GEW
Approx. weight
1.5570 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. norelem
4059495273198
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models