Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9605 - Earthing cleat 3/8" - 3/4"
Bill of material
9605
CNSORDERNO
Art. No.
9605
BZ
Designation
Grounding clip 3/8''-3/4'' (16.6-26.5mm, 4 - 50 mm² wire rope - wire ø 8 mm
LOD
Level of Details
NG
Nominal size
3/8" - 3/4"
DR
Diameter of tube
16.6-26.5 mm
DD
Wire diameter
8 mm
CNSMAT
Material
Messing verzinnt
ENO
E-Number
156840331
CNSMASSEXACT
Weight
102.2 g
CNSEAN
EAN-Code
7611614031200
ETIM40
ETIM 40
EC000493
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats, open on one side For pipe diameter 3/8" - 3/4" / 16.6 - 26.5 mm Article No.: 9605 / E-No.: 156 840 331
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models