Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
960HPR
Bill of material
960HPR-CR200
CNSORDERNO
Order number
960HPR-CR200
AW
Available wheels
D
Diameter of wheel
200
H
Height
250~235 mm
AB
Mounting plate
165x105 mm
XY
Pitch of mounting hole
112x63(119x56)(140x50)
P
Diameter of mounting hole
13.0 mm
E
Offset
- mm
RT
Radius of turning
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    960HPS
    Hammer Caster
    960BPS
    Hammer Caster
    940 M
    Hammer Caster
    900 Hammer Lock
    Caster Concepts
    73 Series Castershox Standards - Shock Absorbing Casters
    Hammer Caster
    315S
    Hammer Caster
    940 MR
Previews
3D
Dimension
2D
Download CAD models