Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hammer Caster
Description
960HPS
Bill of material
960HPS-CR200
CNSORDERNO
Order number
960HPS-CR200
AW
Available wheels
D
Diameter of wheel
200
H
Height
250~235 mm
AB
Mounting plate
144x144 mm
XY
Pitch of mounting hole
100x100(120x120)
P
Diameter of mounting hole
13.0 mm
E
Offset
84~92 mm
RT
Radius of turning
194
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    420E
    Hammer Caster
    960HPR
    Hammer Caster
    420J
    Hammer Caster
    420MR
    Hammer Caster
    400SRP
    Hammer Caster
    960BPS
    Hammer Caster
    900 Hammer Lock
    Hammer Caster
    400S
    Colson Group
    6 Series Kingpinless - Zinc Plated Kingpinless Durable Finish Caster
    Hammer Caster
    940 M
    Hammer Caster
    940BBL
    Colson Group
    141 Series - Spring Loaded Kingpinless Premium Quality Caster
    Caster Concepts
    73 Series Castershox Standards - Shock Absorbing Casters
    Caster Concepts
    84 Series Casters Standards - Vertical Mounted Spring Casters
Previews
3D
Dimension
2D
Download CAD models