Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9620 - Earthing cleat 1 1/2" - 2"
Bill of material
9620
CNSORDERNO
Art. No.
9620
BZ
Designation
Grounding clip 1½ - 2'' (47.9-59.6 mm), 4 - 50 mm² wire rope - wire ø 8 mm
LOD
Level of Details
NG
Nominal size
1 1/2" - 2"
DR
Diameter of tube
47.9 - 59.6 mm
DD
Wire diameter
8 mm
CNSMAT
Material
Messing verzinnt
ENO
E-Number
156840421
CNSMASSEXACT
Weight
142.4 g
CNSEAN
EAN-Code
7611614031293
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats, open on one side For pipe diameter 1½" - 2" / 47.9 - 59.6 mm Article No.: 9620 / E-No.: 156 840 421
ETIM40
ETIM 40
EC000493
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models