Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9630 - Earthing cleat 2 1/2" - 3"
Bill of material
9630
CNSORDERNO
Art. No.
9630
BZ
Designation
Grounding clip 2½ - 3'' (75.2-87.9 mm), 4 - 50 mm² wire rope - wire ø 8 mm
LOD
Level of Details
NG
Nominal size
2 1/2" - 3"
DR
Diameter of tube
75.2 - 87.9 mm
DD
Wire diameter
8 mm
CNSMAT
Material
Messing verzinnt
ENO
E-Number
156840491
CNSMASSEXACT
Weight
180.5 g
CNSVOLUMEEXACT
Volume
0.394 l
CNSEAN
EAN-Code
7611614031347
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Equipotential bonding and earthing cleats, open on one side For pipe diameter 2½" - 3" / 75.2 - 87.9 mm Article No.: 9630 / E-No.: 156 840 491
ETIM40
ETIM 40
EC000493
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models