Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Jul 2017.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
9762 (NA) - Outdoor cooling units for CS modular enclosures, roof mounting - Output class 900W
Bill of material
9762.212
BEST
Model No.
9762.212
BEZ1
Designation 1
Cooling units for CS modular enclosures and
BEZ2
Designation 2
Toptec, roof mounting
B
Width
535 mm
H
Height
390 mm
T
Depth
400 mm
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models