Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
9768 (NA) - Outdoor cooling units for CS modular enclosures - Output class 1500W
Bill of material
9768.152
BEST
Model No.
9768.152
BEZ1
Designation 1
Cooling units for CS modular enclosures and
BEZ2
Designation 2
Toptec, partial internal mounting
B
Width
400 mm
H
Height
1050 mm
T
Depth
305 mm
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models