Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Aug 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
9776 (NA) - Outdoor cooling units for CS Toptec - Output class 1000W
Bill of material
9776.500
BEST
Model No.
9776.500
BEZ1
Designation 1
Cooling units 1000 W
BEZ2
Designation 2
for Toptec
B
Width
506 mm
H
Height
1006 mm
T
Depth
190 mm
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models