Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
9776 (NA) - Outdoor cooling units for CS Toptec - Output class 1600W
Bill of material
9776.550
BEST
Model No.
9776.550
BEZ1
Designation 1
Cooling units 1600 W
B
Width
506 mm
H
Height
1006 mm
T
Depth
270 mm
CNSECLASS51
27-18-07-04
CNSECLASS70
27-18-07-04
CNSECLASS80
27-18-07-04
CNSETIM40
EC000855
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models