Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9798-77.06 - SOUND INSULATION BOX
Bill of material
9798-77.06
CNSORDERNO
Art. No.
9798-77.06
ENO
E number
372630059
BZ
Designation
Quickbox sound insulation - 3x2, cavity wall box for Swiss accessories, 205 x 145 x 50 mm
LOD
Level of details
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Quickbox sound insulation boxes for cavity wall installation Length x Width x Depth: 205 x 145x 50 mm Made of TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Combination: 3x2 Art. No.: 9798-77.06 / E No 372 630 059
MAT
Material
TPE, PC / ABS
E
Properties
Halogen-free
GP
Glow wire test
850°C according to EN 60695-2-11
KOMB
Combination
3x2
BO
Drill Ø
83 mm
L
Length
205 mm
B
Width
145 mm
T
Depth
50 mm
CNSMASSEXACT
Individual net weight
282 g
CNSVOLUMEEXACT
Single volume
2.52 l
CNSEAN
EAN code
7611614243795
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9069-94 - Cavity wall electronics box
Previews
3D
Dimension
2D
Download CAD models