Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9799-77 - Quickbox Maxi sound insulation box 1x1
Bill of material
9799-77
CNSORDERNO
Art. No.
9799-77
BZ
Designation
Quickbox Maxi sound insulation box 1x1, Ø83mm,for sound insulation walls classA*, 83 x 83 x 73.5 mm
LOD
Level of Details
L
Length
83 mm
B
Width
83 mm
T
Depth
73.5 mm
FR
Cut hole Ø
83 mm
RF
Conduit entries M25
4 mm
K
Combination
1x1
CNSMAT
Material
TPE,PC/ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
ENO
E-Number
372632009
CNSMASSEXACT
Individual net weight
78 g
CNSVOLUMEEXACT
Single volume
0.72 l
CNSEAN
EAN-Code
7611614276861
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox Maxi sound insulation box For installation in cavity wall Length x Width x Height/Depth: 83 x 83 x 73.5 mm Made from TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm M25 conduit entries: 2 Combination: 1x1 Article No.: 9799-77 / E-No.: 372 632 009
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    AGRO
    9798-77 - SOUND INSULATION BOX
    AGRO
    9799-77.02 - Quickbox Maxi sound insulation box 2x1
    AGRO
    9499-77 - Quickbox Maxi HWD 90
    AGRO
    9499-77.02 - Quickbox Maxi HWD 90
    AGRO
    9799-77.03 - Quickbox Maxi sound insulation box 3x1
    AGRO
    9924.40.850 - Flush-mounted box 4x1, GWFI 850°C
    AGRO
    9923.30.850 - Flush mounting box 1x3, GWFI 850°C
    HELIA
    261 - Cavity wall, one-gang junction box
    KAISER
    9066-01 - One-gang junction box
    AGRO
    9798-77.02 - SOUND INSULATION BOX
    AGRO
    9098-77 - One-gang box - Swiss standard
    KAISER
    9069-04 - Cavity wall, one-gang junction box
    AGRO
    9298-21 - One-gang box for Swiss accessories ECONⓇ
    HELIA
    9069-76 - Cavity wall, one-gang junction box
Previews
3D
Dimension
2D
Download CAD models