Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gühring
Description
987 - DIN 2181~ HAND TAP
Bill of material
987 6.350
J21
Item ID
J23
Item Description
HANDGEWINDEBOHRER
J22
Item Name
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 2181~
A1
Thread Form Type
UNF
A22
Thread Diameter Inch
Inch
A24
Thread Diameter Fractional
A3
Thread Pitch
mm
A4
Threads per Inch
A5
Thread Tolerance Class
2 B
A8
Wrench Size
4.900 mm
B1
Thread Length
17 mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
6 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
kg
F1
Cutting Direction
R
G3
Chamfer Form
C
H11
Cutting Tool Material
HSS
H22
Coolant Exit Style Code
0
H5
Coating
OHNE
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL00602105
J61
Connection Code, Machine Side ISO 13399
ZYL21F6000h$09
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    885 - DIN 2181 HAND TAP
    Misumi
    HLSX,HLSY,HLSZ - Taps for Threaded Inserts
    EMUGE-FRANKEN
    Rekord B-VA-NT
    EMUGE-FRANKEN
    Rekord B-STEEL-M
    IPS
    40-016 - Tap M8x1.25, Right Hand
    Gühring
    886 - DIN 2181 HAND TAP
    EMUGE-FRANKEN
    Rekord A-MS
Previews
3D
Dimension
2D
Download CAD models