Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
98784
Bill of material
987841012
PN
Part Number
987841012
DESC
Description
NSCC Receptacle Connector 3.33mm Pitch, 1.50mm, Shorting Bar, Short,, 5 Circuit, White
CIRCUITS
Circuits
5
CURRENT
Maximum Current
Contact Molex A
GENDER
Gender
Receptacle
ROWS
Number of Rows
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models