Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9902.12.850 - Einlasskasten 4x3
Bill of material
9902.12.850
CNSORDERNO
Art. No.
9902.12.850
BZ
Designation
Einlasskasten 4x3
LOD
Level of detail
L
Length
257 mm
B
Width
197 mm
T
Depth
67 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9916-V1 - Transition box
    KAISER
    9917 - Transition box
    KAISER
    9902.28 - AGRO flush-mounted box 4x2
Previews
3D
Dimension
2D
Download CAD models