Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9902.24.40 - AGRO flush-mounted box 4x1
Bill of material
9902.24.40
CNSORDERNO
Art. No.
9902.24.40
BZ
Designation
AGRO flush-mounted box 4x1
LOD
Level of detail
L
Length
257 mm
B
Width
77 mm
T
Depth
70 mm
AO
Break-out openings Ø 20 mm
6
RF1
Conduit entries M20
6
RF2
Conduit entries M25
6
K
Combination
4x1
RK
Combination conduit entries M20/25
2
BZ40
Drilling Center max. Ø 40 mm
4
V
Dispatch
20
PG
Price group
130
AN
Number of nails
-
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 713 009
IP
Inner packaging
- ST
OP
Outer packaging
50 ST
CNSMASSEXACT
Individual net weight
67.920 g
CNSVOLUMEEXACT
Single volume
0.483 l
CNSEAN
EAN-Code
7611614329864
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
For international projects, we offer a large range of products which meet the relevant national standards and regulations. - Dimensions and approvals based on national standards - Suitable installation tools - Many combination options
PICTURESMALL
9902_24.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models