Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9902.24.850 - AGRO flush-mounted box 2x2
Bill of material
9902.24.850
CNSORDERNO
Art. No.
9902.24.850
BZ
Designation
AGRO flush-mounted box 2x2
LOD
Level of detail
L
Length
137 mm
B
Width
137 mm
T
Depth
67 mm
AO
Break-out openings Ø 20 mm
6
RF1
Conduit entries M20
8
RF2
Conduit entries M25
8
K
Combination
2x2
RK
Combination conduit entries M20/25
4
BZ40
Drilling Center max. Ø 40 mm
-
V
Dispatch
12
AN
Number of nails
-
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
372 713 009
CNSMASSEXACT
Individual net weight
67.920 g
CNSEAN
EAN-Code
7611614329895
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
For international projects, we offer a large range of products which meet the relevant national standards and regulations. - Dimensions and approvals based on national standards - Suitable installation tools - Many combination options
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models