Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9907.10 - Flush mounting junction box for corrugated conduits, square
Bill of material
9907.10
CNSORDERNO
Art. No.
9907.10
BZ
Designation
Flush mounting junction box, for corrugated conduits, 115x115x115 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
115 mm
SKM20
Impact coupling M20
12
SKM25
Impact coupling M25
8
SKM32
Impact coupling M32
2
PA
Prefix intakes
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 111 529
CNSMASSEXACT
Individual net weight
310.000 g
CNSVOLUMEEXACT
Single volume
4.832 l
CNSEAN
EAN-Code
7611614263304
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 115mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Hammer unions: 12x M20; 8x M25; 2x M32 Prefix intakes: 2 Number of nails: 4 Article number: 9907.10 / E-No.: 155 111 529
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models