Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9907 - Flush mounting junction box
Bill of material
9907
CNSORDERNO
Art. No.
9907
BZ
Designation
Flush-mounting junction box, for corrugated conduits, 115x115x105 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
105 mm
AO
Break-out openings Ø 20 mm
12
RK
Combination conduit entries M20/25
4
RK2
Combination conduit entries M25/32
2
AN
Number of nails
4
CNSMAT
Material
Polyethylene / Polypropylene
ES
Properties
Halogen-free
GP
Glow wire test
650°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 011 798
CNSMASSEXACT
Individual net weight
232.700 g
CNSVOLUMEEXACT
Single volume
2.870 l
CNSEAN
EAN code
7611614203706
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush mounting junction box KRFG-tubes, rectangular Installation in: fairfaced concrete, concrete, brickwork Measures Length x Width x Depth: 115 x 115 x 105mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 4x M20/25; 2x M25/32 Break-out openings Ø 20mm: 12 Number of nails: 4 Article number: 9907 / E-No 155 011 798
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9951 - Wall exit
    KAISER
    1211-01 - Prefix® concrete building box for fixing to the reinforcement
    KAISER
    9907.21 - Flush mounting junction box KRFG conduits
    KAISER
    9955 - Wall exit
    KAISER
    9959 - Ceiling exit  for corrugated tubing
    KAISER
    1204-24 - Conc. const. end and transition bush
    KAISER
    1204-29 - Conc. const. end and transition bush
    KAISER
    1204-34 - Conc. const. end and transition bush
    KAISER
    1265-11 - B1 one-gang junction box
    KAISER
    1203-28 - Conc. const. end and transition bush
    KAISER
    1200-00 - Concrete construction one-gang box
    KAISER
    9916.06 - Protective cover
    KAISER
    9914.01 - Flush-mounting transition box
    KAISER
    9909.01 - Flush-mounting junction box
Previews
3D
Dimension
2D
Download CAD models