Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9908.01.850 - Flush mounting junction box 850°
Bill of material
9908.01.850
CNSORDERNO
Art. No.
9908.01.850
BZ
Designation
Flush-mounting junction box, 115x115x101 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
101 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
8
CNSMAT
Material
Polypropylene
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
ENO
E No.
155 011 898
CNSMASSEXACT
Individual net weight
113.340 g
CNSVOLUMEEXACT
Single volume
2.531 l
CNSEAN
EAN code
7611614231532
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction box, square Installation in: wood construction, lightweight construction, stud frame, flammable materials, flush-mounting boxes for installations in hollow ceilings, cavity walls and on flammable parts must have passed the glow wire test acc. to EN 60695-2-11, at 850°C. Flat contact area because of 4 feet Voltage transfer is prevented by recessed screw inlays Indispensable in wood construction Assembly frame for sub-ceiling insulation available Length x Width x Depth: 115 x 115 x 101mm, Flush-mounting junction box incl. Stabilising plaster cover, made of polypropylene, halogen-free, acc. to EN 60670-1/60670-22/GWT 850°C, SEV-tested Conduit combination entries M20/25: 8x Break-out openings Ø 20mm: 16 Art. No.: 9908.01.850 / E No 155 011 898
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models