Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9908.01 - Flush-mounting junction box
Bill of material
9908.01
CNSORDERNO
Art. No.
9908.01
BZ
Designation
Flush-mounting junction box, 115x115x101 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
101 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
8
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free acc. to IEC 60754-1
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E No.
155 010 898
CNSMASSEXACT
Individual net weight
183.200 g
CNSVOLUMEEXACT
Single volume
1.821 l
CNSEAN
EAN code
7611614037493
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction box, square Installation in: facing concrete, concrete, masonry Length x Width x Depth: 115 x 115 x 101mm Flush-mounting junction box, stabilising plaster cover included Made of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWT 650°C, SEV-tested Conduit combination entries: M20/25: 8x Break-out openings Ø 20mm: 16 Number of nails: 4 Art. No.: 9908.01 / E No 155 010 898
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models