Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9908.21 - Flush mounting junction box, square
Bill of material
9908.21
CNSORDERNO
Art. No.
9908.21
BZ
Designation
Flush mounting junction box, 115x115x150 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
150 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
8
AN
Number of nails
4
CNSMAT
Material
Polyethylene
ES
Properties
Non-halogen according IEC 60754-1
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 010 998
CNSMASSEXACT
Individual net weight
287.300 g
CNSEAN
EAN-Code
7611614037752
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 150mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes M20/25: 8x Break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9908.21 / E-No.: 155 010 998
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models