Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9908.68 - Upper frame for flush mounted junction boxes, quadratic.
Bill of material
9908.68
CNSORDERNO
Art. No.
9908.68
BZ
Designation
Upper frame for flush-mounted junction boxes, 115x115x13 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
13 mm
AS
Number of screws
2
CNSMAT
Material
Polypropylene
ES
Properties
non-halogen
GP
Glow wire test
850°C nach EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
155 992 098
CNSMASSEXACT
Individual net weight
22.000 g
CNSEAN
EAN-Code
7611614036984
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Upper frame for flush mounting junction box, quadratic For article 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.210 Length x Width x Depth: 115 x 115 x 13mm Upper frame for flush mounting junction box to elevate the box depth or for isolation beyond ceiling Of Polypropylene, halogen-free, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Article number: 9908.68 / E-No.: 155 992 098
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models