Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9909.01.850 - Flush mounting junction box 850°
Bill of material
9909.01.850
CNSORDERNO
Art. No.
9909.01.850
BZ
Designation
Flush-mounting junction box, 115x115x76 mm
LOD
Level of detail
L
Length
115 mm
B
Width
115 mm
T
Depth
76 mm
AO
Break-out openings Ø 20 mm
16
RK
Combination conduit entries M20/25
4
CNSMAT
Material
Polypropylene
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
ENO
E No.
155 011 398
CNSMASSEXACT
Individual net weight
103.000 g
CNSEAN
EAN code
7611614231549
INFOLINK
Data sheet
HTML (Online)
INFOTEXT
Infotext
Flush-mounting junction box For installation in cavity walls, hollow ceilings, flammable materials Length x Width x Depth: 115 x 115 x 76 mm Made of polypropylene, halogen-free, GWT 850°C, SEV-tested Break-out openings Ø 20 mm: 16 Number of conduit entries M20/25: 4x Art. No.: 9909.01.850 / E No 155 011 398
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    HaloX 100 Ortbeton - HaloX 100 Ortbeton
    AGRO
    9073-78 - Junction box Ø 120 mm
    KAISER
    9909.01 - Flush-mounting junction box
Previews
3D
Dimension
2D
Download CAD models